arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
KSC3-K 160-480

KSC3-K 160-480

Basis-Spanner

ID 1514297

Delivery time on request
Einfachspanner Standard

Produktmerkmale:
  • Ohne Systembacken
  • Vernickelter Grundkörper
  • Vorbereitet für VERO-S
  • Standard
Technische Daten:
  • Abmessungen: 160 x 480 x 70 mm
  • Max. Spannkraft: 50 kN
  • Max. Drehmoment: 175 Nm
  • Gewicht: 35 kg
Width of the clamping vise [mm] 160.0
Max. clamping force [kN] 50.0
Max. torque [Nm] 175.0
Weight [kg] 35.0

Scope of delivery
Vise, operating manual; without system jaws