arrow calendar cartcheck checkmark close configure contact cube danger download external_link facebook globeimage info instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus refresh rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
Detail image – SCHUNK adapter jaws

Adapter jaws for third-party machine vises

Your key to the extensive SCHUNK jaw portfolio

Easily expand the capabilities of your vise

With the SCHUNK adapter jaws Adapt-R, you no longer have to rely on expensive, system-specific attachment jaws and top jaws. With the new adapter jaws for your machine vise from Allmatic, Atorn, Garant, Kesel, Röhm or Roemheld Hilma, we offer compatibility with the SCHUNK jaw portfolio.

With the new adapter jaws, SCHUNK offers you a cost-effective solution to expand your options. You are no longer tied to a specific system. Unleash the potential of your existing machine vises with SCHUNK adapter jaws Adapt-R. Take advantage of the versatility and increase your efficiency.

Profit from the benefits

Product image – SCHUNK adapter jaws

  • Compatible

SCHUNK adapter jaws Adapt-R are available for machine vises from Allmatic, Atorn, Garant, Kesel, Röhm and Roemheld Hilma.

  • Flexible

The adapter jaws make it possible for you to use the extensive attachment jaw and top jaw portfolio from SCHUNK and GRESSEL, which offers 32 different variants. This gives you three times more options compared to system-based jaws. The top jaws are also available from stock, so you benefit from short delivery times.

  • Efficient

Many SCHUNK top jaws are available with continuous recesses. When converting, the screws of the adapter jaws only need to be loosened. This means that the top jaws can be changed much faster than with conventional systems.

  • Sustainable

The adapter system makes it possible to simply continue using existing third-party machine vises. If required, the old system jaws can also be screwed back on and the existing top jaws can continue to be used.

  • Economical

Due to the cost-effective SCHUNK top jaw portfolio, the SCHUNK adapter jaws pay for themselves within a very short time.

Application image – ADAPT{R]

You will appreciate the variety

SCHUNK adapter jaws Adapt-R allow you to choose from a wide range of jaw options to handle a variety of clamping applications.

  • Large selection of 32 types of attachment jaws and top jaws
  • The right jaw available for every application
  • Short delivery times as they are available from stock
  • Favorable prices compared to the competition
  • Identical in construction to jaws from GRESSEL

SCHUNK – Top jaw overview

Find the perfect combination

Replacing existing system jaws on your vise is quick and easy. SCHUNK adapter jaws Adapt-R fit seamlessly into your current system, without the need for additional interfaces. One-for-one interchangeable and ready to go – just unscrew and get working!

Adapter jaws type A

Product image – Adapter jaws type A

Interface for:

  • Allmatic NC8 125M/L​
  • Garant HipoClamp 125/LC 125
  • Kesel NCA 125

Adapter jaws type B

Product image – Adapter jaws type B

Interface for:

  • Röhm RKE 125​
  • Atorn MM-G 125

Adapter jaws type C

Product image – Adapter jaws type C

Interface for:

  • Roemheld Hilma KNC 125