arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
ER 40 P JIS-BT 50x70 Illustration similar

ER 40 P JIS-BT 50x70

ER Precision collet chuck

ID 1349244

In stock
ER 40 P JIS-BT 50x70, Toolholders
  • ER Precision collet chuck
  • Series: ER Precision collet chuck
  • Toolholder interface: JIS-BT 50
  • Projecting length: 70 mm
  • Run-out accuracy: ≤ 0.003 mm at 2.5 x DThe run-out accuracy of ≤ 0.003 mm at 2.5 x D when using the ER precision collet and a defined torque
  • Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
Scope of delivery: Includes clamping nut
Technology ER Precision collet chuck
Series ER Precision collet chuck
Toolholder interface JIS-BT 50
Toolholder standard DIN ISO 7388-2 JD/JF
ER clamping size ER 40
Min. clamping diameter D1 [mm] 4.0
Max. clamping diameter D1 [mm] 26.0
D2 [mm] 62.0
D3 [mm] 62.0
Projecting length L1 [mm]/[inch] 70 mm / 2.8"
Projecting length L1 [mm] 70.0
L4 [mm] 29.0
L5 [mm] 32.0
G M28x1.5
Weight [kg] 3.96
Coolant-proof yes
Standard length yes

Run-out accuracy
≤ 0.003 mm at 2.5 x D
The run-out accuracy of ≤ 0.003 mm at 2.5 x D when using the ER precision collet and a defined torque

Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm

Data carriers
Bore for data carrier as an option

Toolholder changes
For automatic toolholder changes

Coolant supply
Coolant supply according to ISO 7388 JD/JF
Bores for form JF are sealed for transport

Length-setting screw
Without adjustment screw for axial length adjustment

Scope of delivery
Includes clamping nut

Individual
Additional sizes and customized designs are available upon request