arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
MES BT-DC30 Ø22x35 Illustration similar

MES BT-DC30 Ø22x35

Face Mill Arbors

ID 1428093

Availability on demand
MES BT-DC30 Ø22x35, Toolholders
  • Face Mill Arbors
  • Series: Face Mill Arbors
  • Dual Contact variant
  • Toolholder interface: BT-DC 30
  • Clamping diameter: 22 mm
  • Thread in clamping diameter: M10
  • Projecting length: 35 mm
  • Run-out accuracy: ≤ 0.006 mm measured from taper to D1
  • Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
Scope of delivery: Includes tightening bolt
Technology Face Mill Arbors
Series Face Mill Arbors
Toolholder interface BT-DC 30
Clamping diameter D1 22 mm
Thread tightening bolt G M10
D2 [mm] 48
Projecting length L1 [mm] 35
L4 [mm] 13
L11 [mm] 19
Weight [kg] 1
Dual Contact variant yes

Version
For mounting cutters with crosswise slot

Run-out accuracy
≤ 0.006 mm measured from taper to D1

Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm

Data Carrier
Bore for data carrier as an option

Toolholder changes
For automatic toolholder changes

Coolant supply
Coolant supply according to ISO 7388 JD

Face contact
Similar to DIN ISO 7388-2 JD however with face contact
Dual Contact version with simultaneous tapered and flat work surfaces

Scope of delivery
Includes tightening bolt

Individual
Additional sizes and customized designs are available upon request