MES BT-DC40 Ø22x35
ID 1410341
- Face mill arbors
- Series: Face mill arbors
- Dual Contact variant
- Toolholder interface: BT-DC 40
- Clamping diameter: 22 mm
- Thread in clamping diameter: M10
- Projecting length: 35 mm
- Run-out accuracy: ≤ 0.006 mm measured from taper to D1
- Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
Technical details
Technology | Face mill arbors |
---|---|
Series | Face mill arbors |
Toolholder interface | BT-DC 40 |
Clamping diameter D1 | 22 mm |
Thread tightening bolt G | M10 |
D2 [mm] | 48 |
L4 [mm] | 8 |
L11 [mm] | 19 |
Weight [kg] | 1 |
Dual Contact variant | yes |
Version
For mounting cutters with crosswise slot
Run-out accuracy
≤ 0.006 mm measured from taper to D1
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Data Carrier
Bore for data carrier as an option
Toolholder changes
For automatic toolholder changes
Coolant supply
Coolant supply according to ISO 7388 JD/JF
Bores for form JF are sealed for transport
Face contact
Similar to DIN ISO 7388-2 JD/JF however with face contact
Dual Contact version with simultaneous tapered and flat work surfaces
Scope of delivery
Includes tightening bolt
Individual
Additional sizes and customized designs are available upon request