arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SINO-R HSK-F63 Ø16x85 Illustration similar

SINO-R HSK-F63 Ø16x85

Expansion Toolholders

ID 209655

Availability on demand
SINO-R HSK-F63 Ø16x85, Toolholders
  • Expansion Toolholders
  • Series: SINO-R
  • Toolholder interface: HSK-F 63
  • Clamping diameter: 16 mm
  • Projecting length: 85 mm
  • Run-out accuracy: ≤ 0,005 mm measured in the clamping bore
  • Balancing grade: G6.3 at 15,000 RPM or Umax < 1 gmm
  • Min. torque: 380 Nm
Technology Expansion Toolholders
Series SINO-R
Toolholder interface HSK-F 63
Toolholder standard DIN 69893-6
Clamping diameter D1 16 mm
D2 [mm] 48.5
D3 [mm] 49.72
L2 [mm] 50
L4 [mm] 42
L5 [mm] 59
Min. torque [Nm] 380
Weight [kg] 1.25

Run-out accuracy
≤ 0,005 mm measured in the clamping bore

Balancing grade
G6.3 at 15,000 RPM or Umax < 1 gmm

Tool shank quality
h6

Intermediate sleeves
Additional shank diameters can be clamped using intermediate sleeves

Data Carrier
Bore holes for data carriers according to DIN 69873

Toolholder changes
For automatic toolholder changes

Length adjustment screw
Without adjustment screw for axial length adjustment

Individual
Additional sizes and customized designs are available upon request