TENDO Slim 4ax CF CAT40 Ø8x80
ID 1458066
- Hydraulic Expansion Toolholders
- Series: TENDO Slim 4ax
- Cool Flow variant
- Toolholder interface: CAT 40
- Clamping diameter: 8 mm
- Projecting length: 80 mm
- Run-out accuracy: ≤ 0.006 mm at 2.5 x D
- Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
- Min. torque: 23 Nm
Technical details
Technology | Hydraulic Expansion Toolholders |
---|---|
Series | TENDO Slim 4ax |
Toolholder interface | CAT 40 |
Toolholder standard | ASME B5.50 |
Clamping diameter D1 | 8 mm |
D2 [mm] | 27 |
D6 [mm] | 21 |
L2 [mm] | 36 |
L3 [mm] | 10 |
L4 [mm] | 60.95 |
G | M10x1 |
Min. torque [Nm] | 23 |
Weight [kg] | 0.9 |
Cool Flow variant | yes |
Run-out accuracy
≤ 0.006 mm at 2.5 x D
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Tool shank quality
h6
Intermediate sleeves
Additional shank diameters can be clamped using intermediate sleeves
Data Carrier
Bore for data carrier as an option
Toolholder changes
For automatic toolholder changes
Coolant supply
Cool Flow version
Targeted cooling via four coolant channels mounted at 90° spacings on the clamping diameter
Coolant supply according to ASME B5.50
Bores for form AF are sealed with set-screws as transport safety
Length adjustment screw
With adjustment screw for axial length adjustment
Scope of delivery
Does not include an actuation key
Individual
Additional sizes and customized designs are available upon request