TRIBOS-RM DLS ER32 Ø5x33.5
Polygonal Toolholders
ID 1419493
TRIBOS-RM DLS ER32 Ø5x33.5, Toolholders
- Polygonal Toolholders
- Series: TRIBOS-RM
- Toolholder interface: ER 32
- Version with defined length stop
- Clamping diameter: 5 mm
- Projecting length: 41.7 mm
- Run-out accuracy: ≤ 0.01 mm of 2.5 x D
- Min. torque: 5 Nm
Technical details
Technology | Polygonal Toolholders |
---|---|
Series | TRIBOS-RM |
Toolholder interface | ER 32 |
Toolholder standard | ISO 15488-A |
Clamping diameter D1 | 5 mm |
ER clamping size | ER 32 |
D2 [mm] | 18 |
D3 [mm] | 19 |
L [mm] | 73.5 |
L2 [mm] | 55 |
L4 [mm] | 30 |
L5 [mm] | 33.5 |
G | M6x1 |
Min. torque [Nm] | 5 |
Weight [kg] | 0.3 |
Compatible with all conventional ER clamping nuts
These product variants are suitable for both milling as well as turning centers
These product variants are suitable for both milling as well as turning centers
Version
Rotationally symmetrical design
Version with defined length stop
Run-out accuracy
≤ 0.01 mm of 2.5 x D
Tool shank quality
h6
Length adjustment screw
Without adjustment screw for axial length adjustment
Depth stop available as accessory
Taper design
ER taper according to form A DIN-6388
Additional ER taper version available on request
Individual
Additional sizes and customized designs are available upon request