arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
TRIBOS-RM HJND 28 Ø5x52 Illustration similar

TRIBOS-RM HJND 28 Ø5x52

Polygonal toolholders

ID 1355385

Available on request
Inquire now
This product can only be requested online.
TRIBOS-RM HJND 28 Ø5x52, Toolholders
  • Polygonal toolholders
  • Series: TRIBOS-RM
  • Toolholder interface: HJND 28
  • Clamping diameter: 5 mm
  • Projecting length: 52 mm
  • Run-out accuracy: ≤ 0.01 mm of 4 x D
  • Balancing grade: Residual imbalance 2 gmm/kg
  • Min. torque: 4 Nm
Technology Polygonal toolholders
Series TRIBOS-RM
Toolholder interface HJND 28
Clamping diameter D1 5 mm
D2 [mm] 14.0
D3 [mm] 26.5
D4 [mm] 30.0
D5 [mm] 38.0
L [mm] 81.0
Projecting length L1 [mm]/[inch] 52 mm / 2.0"
L4 [mm] 30.0
L5 [mm] 37.0
L6 [mm] 41.0
G M16x1.5
Min. torque [Nm] 4.0
Wrench size A/F 24.0
Max. tightening torque [Nm] 20.0

Version
The following reduction inserts are suitable alternatives for lateral joining: for Ø5 - Ø8 TRIBOS-RM SRE SO 14 (1351506) and for Ø9 - Ø12 TRIBOS-RM SRE SO 20 (25003525)

Run-out accuracy
≤ 0.01 mm of 4 x D

Balancing grade
Residual imbalance 2 gmm/kg

Tool shank quality
h6

Length-setting screw
Without adjustment screw for axial length adjustment
The minimum clamping depth for Ø 5 - Ø 8 is 25 mm and for Ø 9 - Ø 12 it is 29 mm
The maximum clamping depth for Ø 5 - Ø 8 is 81 mm and for Ø 9 - Ø 12, L2 = 47 mm

Individual
Additional sizes and customized designs are available upon request