arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SINO-R HSK-A 63 Ø25x85 Ilustração semelhante

SINO-R HSK-A 63 Ø25x85

Porta-ferramentas de expansão

ID 209538

Low stock
SINO-R HSK-A 63 Ø25x85, Porta-ferramentas
  • Porta-ferramentas de expansão
  • Série: SINO-R
  • Interface do porta-ferramentas: HSK-A 63
  • Diâmetro de fixação: 25 mm
  • Comprimento de projeção: 85 mm
  • Precisão de concentricidade: ≤ 0,005 mm medido no furo de fixação
  • Grau de balanceamento: G6,3 a 15.000 rpm ou Umax < 1 gmm
  • Min. torque: 500 Nm
Technology Expansion toolholder
Series SINO-R
Toolholder interface HSK-A 63
Toolholder standard DIN ISO 12164-1
Clamping diameter D1 25 mm
D2 [mm] 48.5
D3 [mm] 49.72
D6 [mm] 42.8
Projecting length L1 [mm]/[inch] 85 mm / 3.3"
L2 [mm] 57.0
L3 [mm] 10.0
L4 [mm] 36.0
L5 [mm] 59.0
G M8x1
Min. torque [Nm] 500.0
Weight [kg] 1.45
Coolant-proof yes
Standard length yes

Version
Optimal for heavy duty milling and thread milling

Run-out accuracy
≤ 0,005 mm measured in the clamping bore

Balancing grade
G6.3 at 15,000 RPM or Umax < 1 gmm

Tool shank quality
h6

Intermediate sleeves
Additional shank diameters can be clamped using intermediate sleeves

Data carriers
Bore holes for data carriers according to DIN 69873

MQL (Minimal Quantity Lubrication)
Design suitable for MQL operations available on request

Toolholder changes
For automatic toolholder changes

Length-setting screw
With adjustment screw for axial length adjustment

Individual
Additional sizes and customized designs are available upon request