MGT-IC Ø600
MAGNOS para aplicações de torneamento
ID 1311855
Standard magnetic clamping technology
Product features:
Product features:
- Magnetic chuck electropermanent
- Technology: Radial pole
- Magnet type: Double AlNiCo
- With low residual magnetism cycle
- Dimensions: Ø600 x 158 mm
- Number of poles: 12 (T-slot 10H8)
- Max. holding force: 160 N/cm²
- Max. rotational speed: 650 1/min
- Min. clamping diameter: 140 mm
- Max. clamping diameter: 600 mm
- Max. working temperature: 80 °C
- Weight: 290 kg
- Fast connection with cover plate
- Number of channels: 1
- Connection: 7-PIN
- Electrical connection: 400 V / 460 V
- Protection class: 67
Información técnica
| ØAD [mm] | 600.0 |
|---|---|
| ØID [mm] | 140.0 |
| H [mm] | 158.0 |
| Max. clamping force [N/cm²] | 160.0 |
| Number of poles | 12.0 |
| Connection | 7-PIN |
| Number of channels | 1.0 |
| Mains voltage | 400 V / 460 V |
| Max. rotational speed [1/min] | 650.0 |
| Weight [kg] | 290.0 |
Scope of delivery
Magnetic chuck, operating manual, CE declaration of conformity; without control unit, without pole extensions