arrow calendar cartcheck checkmark close configure contact cube danger download external_link facebook globeimage info instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus refresh rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SGBB-B 125-66-40

SGBB-B 125-66-40

Monoblock jaws

ID 1349858

System jaws, standard

Product features:
  • Monoblock jaw, movable
  • Interface 1: W-125-1
  • Suitable for: KSC-D 125, KSC-F 125
Technical data:
  • Dimensions: 125 x 66 x 40 mm
  • Weight: 2.6 kg
Largeur [mm] 125.0
Profondeur [mm] 66.0
Hauteur [mm] 40.0
Offre groupée Pièce
Poids [kg] 2.6

Etendue de la livraison
Mors du système, vis de fixation