arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SGBB-B 160-81-50

SGBB-B 160-81-50

모노블럭 죠

ID 1349865

Delivery time on request
Systeemklemmen, standaard

Productkenmerken
  • Monoblok-klauw, beweegbaar
  • Interface 1: W-160
  • Geschikt voor: KSC-F 160-480
Technische gegevens
  • Afmetingen: 160 x 81 x 50 mm
  • Gewicht: 4.8 kg
Breedte [mm] 160.0
Diepte [mm] 81.0
Hoogte [mm] 50.0
Bundel stuk
Gewicht [kg] 4.8

Levering
Systeemklem, bevestigingsschroeven