arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
更改地区选项,查看您所在区域可供应的产品、服务和联系人的相关信息。
SGM-AL 125-98-40

SGM-AL 125-98-40

Central jaws

ID 1322975

现货供应
System jaws, standard

Product features:
  • Central jaw aluminum
  • Suitable for: KSC-D 125
Technical data:
  • Dimensions: 125 x 98 x 40 mm
  • Weight: 1.5 kg
Width [mm] 125.0
Depth [mm] 98.0
Height [mm] 40.0
Bundle piece
Weight [kg] 1.5

Scope of delivery
System jaw, fastening screws