arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SGM-E 80-72-28

SGM-E 80-72-28

Středové čelisti

ID 1323071

Delivery time on request
Systémové čelisti, standardní

Vlastnosti produktu:
  • Středová čelist, hladká
  • Rozhraní 1: W-80-1
  • Vhodné pro: KSC-D 80-300
Technické údaje:
  • Rozměry: 80 x 72 x 28 mm
  • Vlastní hmotnost: 1.3 kg
Larghezza [mm] 80.0
Profondità [mm] 72.0
Altezza [mm] 28.0
Fascio Pezzo
Peso [kg] 1.3

La fornitura comprende
Ganascia base, viti di fissaggio delle ganasce