arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
GBVS-K 90-41-25

GBVS-K 90-41-25

Cunha de fixação

Ident.-Nr. 490721

Auf Lager
Insertos de fixação, padrão

Características do produto:
  • Cunha de fixação
  • Interface 1: W-SEI
Dados técnicos:
  • Dimensões: 90 x 41 x 25 mm
  • Peso: 0.17 kg
Breedte [mm] 90.0
Diepte [mm] 41.0
Hoogte [mm] 25.0
Bundel stuk
Gewicht [kg] 0.17