SBS-T-W 260-65
Accessories lathe chucks standard
ID 8703693
Accessories lathe chucks standard
Product features:
Product features:
- Center sleeve with adjustable stop
- To protect the chuck kinematics against the ingress of chips and coolant
- Suitable for: ROTA THW plus 260-81
- Diameter: 65.5 mm
- Weight: 2.9 kg
Technical details
| ØA [mm] | 81.0 |
|---|---|
| B [mm] | 33.0 |
| ØC [mm] | 61.0 |
| ØD [mm] | 65.5 |
| E min. [mm] | 33.0 |
| E max. [mm] | 110.8 |
| F [mm] | 76.4 |
| ØG [mm] | 40.0 |
| H | M5x10 |
| K | M27 |
| Weight [kg] | 2.9 |