SBS-A-W 260
Accessories lathe chucks standard
Inquire now
This product can only be requested online.
Accessories lathe chucks standard
Product features:
Product features:
- Protection sleeve with ejector
- To protect the chuck kinematics against the ingress of chips and coolant
- Using the ejector, workpieces can be automatically ejected from the chuck.
- Suitable for: ROTA THW plus 260-81
- Diameter: 14 mm
Technical details
ØA [mm] | 81 |
---|---|
B [mm] | 56.6 |
ØC [mm] | 4.8 |
ØD [mm] | 14 |
E min. [mm] | 10 |
E max. [mm] | 100 |
F [mm] | 35 |
K | M16x1.5 |