SGWB-GL-B 125-57-33
Reversal jaws grip
ID 1514378
System jaws, standard
Product features:
Product features:
- Reversal jaw grip, movable
- For clamping pre-embossed workpieces
- Suitable for: KSC3 125
- Dimensions: 125 x 57 x 33 mm
- grip step: 3 mm
- Weight: 1.2 kg
Información técnica
| Width [mm] | 125.0 |
|---|---|
| Depth [mm] | 57.0 |
| Height [mm] | 33.0 |
| Bundle | piece |
| Weight [kg] | 1.2 |
Scope of delivery
System jaw, fastening screws