GBS-CG3 160-50-13.5
Stepped jaw
ID 1431232
Top jaws, standard
Product features:
Product features:
- Stepped jaw, carbide-grip 3 mm
- Interface 1: W-160
- Dimensions: 160 x 50 x 13,5 mm
- grip step: 3 mm
- Number of grid holes: 12
- Weight: 0.8 kg
Technical details
Width [mm] | 160 |
---|---|
Depth [mm] | 13.5 |
Height [mm] | 50 |
Bundle | piece |
Weight [kg] | 0.8 |
Scope of delivery
Top jaw, fastening screws