arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
GBS-G5-T 160-50-20

GBS-G5-T 160-50-20

Stepped jaw

ID 430250

Availability on demand
Top jaws, standard

Product features:
  • Stepped jaw, grip 5 mm with T-Nut
  • Interface 1: W-160
Technical data:
  • Dimensions: 160 x 50 x 20 mm
  • grip step: 5 mm
  • Number of grid holes: 12
  • Weight: 1.03 kg
Width [mm] 160
Depth [mm] 20
Height [mm] 50
Bundle piece
Weight [kg] 1.03

Scope of delivery
Top jaw, fastening screws