arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
AB 155 M5

AB 155 M5

Workpiece pin

ID 122173

Ready for shipment in 11 working days
AB 155 M5, Workpiece pin
  • Height H: 15 mm
  • Wrench size A/F: 8
  • Thread G: M5
  • Material: Stahl C45
  • Delivery unit: 1 piece
Height H [mm] 15.0
Wrench size A/F 8.0
Thread G M5
Material Stahl C45
Delivery unit 1 piece