arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
AB H 208 M8 Illustration similar

AB H 208 M8

Workpiece pin

ID 10012142

Low stock
AB H 208 M8, Workpiece pin hard
  • Height H: 20 mm
  • Wrench size A/F: 14
  • Thread G: M8
  • Material: Stahl C45
  • Delivery unit: 1 piece
Height H [mm] 20.0
Wrench size A/F 14.0
Thread G M8
Hard yes
Material Stahl C45
hard yes
Delivery unit 1 piece