arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SZI 17-4 Illustration similar

SZI 17-4

Hard Claw Jaws for I.D. Clamping

ID 123143

In stock
SZI 17-4, Hard Claw Jaws for I.D. Clamping

Product features:
  • Serration: 1/16" x 90°
  • Groove width: 14 mm
  • Delivery unit: 1 set = 3 pieces
Tools:
  • Do you want to know the exact clamping range on your lathe chuck or do you need a different clamping range? Click "Tools" and use our chuck jaw quickfinder.
Product group Hard Claw Jaws for I.D. Clamping
Serration 1/16" x 90°
Slot width N [mm] 14.0
Width B [mm] 40.0
Height H [mm] 47.0
Length L [mm] 62.1
Clamping depth T [mm] 20.0
Thread workpiece stop G M6
Hole spacing b [mm] 20.0
Screws M10
Material Steel 16MnCr5, hardened
m/set [kg] 1.5