SZAU 400
Universal claw jaws
ID 1470621
SZAU 400, Universal claw jaws
- Serration: 3/32" x 90°
- Groove width: 25.5 mm
- Delivery unit: 1 set = 3 pieces
Technical details
Product group | Universal claw jaws |
---|---|
Serration | 3/32" x 90° |
Slot width N [mm] | 25.5 |
Width B [mm] | 60 |
Height H [mm] | 75 |
Clamping depth T [mm] | 33 |
Thread workpiece stop G | M6 |
Hole spacing b [mm] | 60 |
Material | Steel 16MnCr5, hardened |
m/set [kg] | 6.12 |