SZAU-M 1000
Universal claw jaws
ID 1506311
SZAU-M 1000, Universal claw jaws
Product features:
Product features:
- Serration: Modul 2
- Groove width: 30 mm
- Delivery unit: 1 set = 3 pieces
- Would you like to know the exact clamping range on your lathe chuck? Click "Tools" and use our chuck jaw quickfinder.
Technical details
| Produktgruppe | Universal claw jaws |
|---|---|
| Verzahnung | Modul 2 |
| Nutbreite N [mm] | 30.0 |
| Breite B [mm] | 80.0 |
| Höhe H [mm] | 95.0 |
| Länge L [mm] | 160.0 |
| Einspanntiefe T [mm] | 37.0 |
| Gewinde Auflagebolzen G | M10 |
| Lochabstand b [mm] | 82.0 |
| Werkstoff | Steel 16MnCr5, case-hardened |
| m/Satz [kg] | 17.3 |