arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SBM-M 531 Illustration similar

SBM-M 531

Jaw blanks

ID 1460210

Availability on demand
SBM-M 531, Jaw blanks
  • Serration: Module 2
  • Groove width: 25.5 mm
  • Delivery unit: 1 piece
Product group Jaw blanks
Serration Module 2
Slot width N [mm] 25.5
Width B [mm] 60
Height H [mm] 100
Length L [mm] 195
Screws M20
Material Steel 16MnCr5 suitable for case hardening
m/piece [kg] 35.2
When ordering a drilled version, please indicate the center hole distances a and b