arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
PNK-G 630-6 Illustration similar

PNK-G 630-6

Pendulum jaw assemblies

ID 190639

Availability on demand
PNK-G 630-6, Pendulum jaw assemblies
  • Serration: Straight serration
  • Delivery unit: 1 piece
  • Scope of delivery: PT-S 630-2, ID-Nr. 191530PB 500-5, ID-Nr. 192119SP 500-1, ID-Nr. 194112SP 500-2, ID-Nr. 194113
Product group Pendulum jaw assemblies
Serration Straight serration
Width B [mm] 310
Width B1 [mm] 45
Height H [mm] 118
Length L [mm] 226
Clamping depth T [mm] 50
Thread workpiece stop G M8
m/piece [kg] 10.4
If pendulum jaws are used on power lathe chucks, gaps may occur. For covering these gaps, we are supplying 2 different clamping inserts, which belong to the scope of delivery.