TRR-M 210
Jaw quick-change system RAPIDO supporting jaws
ID 1452176
Inquire now
This product can only be requested online.
TRR-M 210, Jaw quick-change system RAPIDO supporting jaws
Product features:
Product features:
- Serration: 1.5 mm x 60°
- Groove width: 14 mm
- Delivery unit: 1 piece
- Discover more chuck jaws that meet your requirements! Click "Tools" and use our chuck jaw quickfinder.
- You can find the right clamping insert for your RAPIDO support jaw with just one click under accessories.
Technical details
| Groupe de produit | Système de changement rapide de mors RAPIDO, mors supports |
|---|---|
| Denture | 1.5 mm x 60° |
| Largeur de la fente N [mm] | 14.0 |
| Largeur B [mm] | 45.0 |
| Hauteur H [mm] | 33.0 |
| Longueur L [mm] | 79.6 |
| Entre-axe des trous b [mm] | 37.3 |
| m/pièce [kg] | 0.68 |
| Insert de serrage, bas, trempé par induction | RSE-I 210, 1499871 |