2 SWKK 125
Straight soft top jaws, made of steel
ID 126100
2 SWKK 125, Straight soft top jaws, made of steel
Product features:
Product features:
- Serration: Tongue and groove
- Groove width: 16 mm
- Width of path: 14 mm
- Delivery unit: 1 Set = 2 pieces
- Discover other matching top jaws in different dimensions! Click "Tools" and use our chuck jaw quickfinder.
Technical details
| 产品组 | 直齿软顶爪,钢制 |
|---|---|
| 细齿 | 十字槽 |
| 插槽宽度 N [mm] | 16.0 |
| 标签宽度 S [mm] | 14.0 |
| 宽度 B [mm] | 40.0 |
| 高度 H [mm] | 48.0 |
| 高度 H1 [mm] | 45.5 |
| 高度 H2 [mm] | 45.0 |
| 长度 L [mm] | 60.0 |
| 孔距 a [mm] | 31.0 |
| 螺钉 | M12 |
| 材料 | 16MnCr5 钢,可渗透淬硬 |
| m/套 [kg] | 1.5 |