NJ 100 gesägt/sawn
Single T-nut
ID 146003
NJ 100 gesägt/sawn, Single T-nut
Product features:
Product features:
- Groove width: 16 mm
- Max. tightening torque: 70 Nm
- Delivery unit: 1 piece
- Does this T-nut fit on my lathe chuck? In order to find the right T-nut for your lathe chuck, click "Tools" and use our chuck jaw quickfinder.
Technische gegevens
| Product group | Single T-nut |
|---|---|
| Slot width N [mm] | 16.0 |
| Width B [mm] | 22.4 |
| Height H [mm] | 24.5 |
| Height H1 [mm] | 8.5 |
| Length L [mm] | 23.7 |
| Cyl.-screw | M12 x 35 |
| Max. adm. tightening torque [Nm] | 70.0 |
1 piece combi T-nut = 2 single T-nuts
When selecting the T-nuts, please check the connection dimensions of the chuck (serration/groove width)
When selecting the T-nuts, please check the connection dimensions of the chuck (serration/groove width)