BFS-SC M20-50
Stabilizers
ID 1471464
Workpiece direct clamping system in standard version
Product features:
Product features:
- Screw mounting for telescopic clamping unit
- Direct mounting of clamping balls via the screwed thread
- Thread : M20
- Screw length: 50 mm
- Weight: 0.3 kg
Technical details
| Nombre de billes de serrage | 1.0 |
|---|---|
| Filetage | M20 |
| Longueur de vis [mm] | 50.0 |
| Poids [kg] | 0.3 |
Etendue de la livraison
Bille de serrage