ROTA HSH 120
3-jaw power chuck with through-hole
Inquire now
This product can only be requested online.
Client-specific solution
Product features:
Product features:
- Lever chuck
- Extremely large jaw stroke
- Stroke per jaw: 9.5 mm
- Piston stroke: 16 mm
- Max. clamping force: 25 kN
- Max. actuating force: 18 kN
- Max. rotational speed: 5500 1/min
Technical details
Max. rotational speed [1/min] | 5500 |
---|---|
Max. clamping force [kN] | 25 |
Max. actuating force [kN] | 18 |
Stroke/jaw [mm] | 9.5 |
Piston stroke (H) [mm] | 16 |