ROTA-G 200-62 C4-GBK
手动车床卡盘,带卡爪快换
ID 815011
标准手动车床卡盘
产品特性:
产品特性:
- 三爪楔式卡盘
- 卡爪快换系统
- 通孔: 62 mm
- 主轴架: ISO 702-3 Nr. 4
- 卡爪接口: 直齿
- 单指行程: 6.8 mm
- 齿距: 4.7 mm
- 最大夹持力*: 95 kN
- 最大扭矩: 90 Nm
- 最大旋转速度: 4600 1/min
- 重量: 20 kg
Technical details
| Spindle type | ISO 702-3 |
|---|---|
| Spindle size | Nr. 4 |
| Serration | Straight serration |
| Max. rotational speed [1/min] | 4600.0 |
| Max. clamping force [kN] | 95.0 |
| Max. torque [Nm] | 90.0 |
| Stroke/jaw [mm] | 6.8 |
| Tooth pitch [mm] | 4.7 |
| Weight [kg] | 20.0 |
Clamping force-RPM-diagram
Clamping force-RPM-diagram
- X-axis:
- n [min-1]
- Y-axis:
- Fsp [kN]
- brown
-
SHF 200
- red
-
SFA 200
- yellow
-
GST 201
- purple
-
UVB 200
- green
-
Required minimum clamping force Fspmin 33%
Scope of delivery
Chuck, 1 set of base jaws with screws, chuck mounting screws, actuation key, eye bolt and operating manual