arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
ROTA TP 200-52 Z195-SV90° Illustration similar

ROTA TP 200-52 Z195-SV90°

Pneumatic 3-jaw power chuck

ID 816145

Availability on demand
Standard pneumatic power lathe chucks

Product features:
  • 3-jaw wedge-hook chuck
  • Through-hole: 52 mm
  • Spindle holder: Z195
  • Jaw interface: 1/16" x 90° Nut 17H7
Technical data:
  • Stroke per jaw: 4.2 mm
  • Max. clamping force at 6 bar: 68 kN
  • Max. actuating pressure: 3 - 8 bar
  • Max. RPM 1: 2800 1/min
  • Max. RPM 2: 3800 1/min
  • Weight: 38 kg
Spindle type -
Spindle size Z195
Serration 1/16" x 90°
Opening/closing time [s] 4
Max. RPM 1 [1/min] 2800
Max. RPM 2 [1/min] 3800
Max. clamping force (at 6 bar) [kN] 68
Min. operating pressure [bar] 3
Max. operating pressure [bar] 8
Stroke/jaw [mm] 4.2
Air consumption/jaw stroke at 6 bar [l] 5
Moment of inertia [kgm²] 0.26
Weight [kg] 38

Scope of delivery
Chuck, distributor ring cover, T-nuts with screws, chuck mounting bolts, 2 elbow-unions R 1/4" on the distributor ring, 1 set-screw to position the distributor ring, 6 double-threaded mounting bolts, 2 couplings for connection to the electro pneumatic control block, spacer ring, operating manual; without distributor ring mounting bracket, without top jaws