arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
ROTA THW plus 215-66 A8-GBK

ROTA THW plus 215-66 A8-GBK

3-jaw power chuck with jaw quick-change for standard stroke cylinder

ID 800622

Availability on demand
Power lathe chuck with standard jaw quick-change system

Product features:
  • 3-jaw wedge-bar chuck
  • Jaw quick-change system
  • Through-hole: 66 mm
  • Spindle holder: ISO 702-1 Nr. 8
  • Jaw interface: Straight serration
Technical data:
  • Stroke per jaw: 7.4 mm
  • Tooth pitch: 4.712 mm
  • Piston stroke: 25 mm
  • Max. clamping force: 82 kN
  • Max. actuating force: 46 kN
  • Max. rotational speed: 5400 1/min
  • Weight: 26 kg
Spindle type ISO 702-1
Spindle size Nr. 8
Serration Straight serration
Max. rotational speed [1/min] 5400
Max. clamping force [kN] 82
Max. actuating force [kN] 46
Stroke/jaw [mm] 7.4
Tooth pitch [mm] 4.712
Piston stroke (H) [mm] 25
Moment of inertia [kgm²] 0.16
Weight [kg] 26

Scope of delivery
Chuck, 1 set of base jaws with screws, jaw change wrench, chuck mounting screws and operating manual