arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
ROTA THW plus 315-104 A11-GBK

ROTA THW plus 315-104 A11-GBK

3-jaw power chuck with jaw quick-change for standard stroke cylinder

ID 800642

Availability on demand
Power lathe chuck with standard jaw quick-change system

Product features:
  • 3-jaw wedge-bar chuck
  • Jaw quick-change system
  • Through-hole: 104 mm
  • Spindle holder: ISO 702-1 Nr. 11
  • Jaw interface: Straight serration
Technical data:
  • Stroke per jaw: 8.6 mm
  • Tooth pitch: 5.498 mm
  • Piston stroke: 28 mm
  • Max. clamping force: 160 kN
  • Max. actuating force: 90 kN
  • Max. rotational speed: 3600 1/min
  • Weight: 70 kg
Spindle type ISO 702-1
Spindle size Nr. 11
Serration Straight serration
Max. rotational speed [1/min] 3600
Max. clamping force [kN] 160
Max. actuating force [kN] 90
Stroke/jaw [mm] 8.6
Tooth pitch [mm] 5.498
Piston stroke (H) [mm] 28
Moment of inertia [kgm²] 0.97
Weight [kg] 70

Scope of delivery
Chuck, 1 set of base jaws with screws, jaw change wrench, chuck mounting screws, mounting wrench for turnable threaded ring, eye bolt, and operating manual