ROTA NCE 210-66 Z170-SV60°
3-jaw power chuck with through-hole
ID 808022
Standard power lathe chucks with through-hole
Product features:
Product features:
- Weight-reduced power lathe chuck
- Through-hole: 66 mm
- Spindle holder: ISO 702-4 Nr. 6 (Z170)
- Jaw interface: 1,5 mm x 60° Nut 14H7
- Stroke per jaw: 4.2 mm
- Piston stroke: 18 mm
- Max. clamping force: 100 kN
- Max. actuating force: 38 kN
- Max. RPM: 5000 1/min
- Weight: 15 kg
Technical details
Spindle type | ISO 702-4 |
---|---|
Spindle size | Nr. 6 (Z170) |
Serration | 1.5 mm x 60° |
Max. rotational speed [1/min] | 5000 |
Max. clamping force [kN] | 100 |
Max. actuating force [kN] | 38 |
Stroke/jaw [mm] | 4.2 |
Piston stroke (H) [mm] | 18 |
Moment of inertia [kgm²] | 0.08 |
Weight [kg] | 15 |
Clamping force-RPM-diagram
Clamping force-RPM-diagram
- X-axis:
- n [min-1]
- Y-axis:
- Fsp [kN]
- brown
-
SHB 210
- red
-
SWB 200
- yellow
-
SHB-J 80
- green
-
Required minimum clamping force Fspmin 33%
Scope of delivery
Chuck, T-nuts with screws, chuck mounting screws, mounting wrench for turnable threaded ring, center sleeve, and operating manual