arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
ROTA NCF plus 2 315-104 A8-SV90°

ROTA NCF plus 2 315-104 A8-SV90°

3-jaw power chuck with through-hole and centrifugal force compensation

ID 854137

Availability on demand
Standard power lathe chucks with through-hole

Product features:
  • 3-jaw wedge-hook chuck
  • Centrifugal force compensation system
  • Through-hole: 104 mm
  • Spindle holder: ISO 702-1 Nr. 8
  • Jaw interface: 1/16" x 90° Nut 21H7
Technical data:
  • Stroke per jaw: 5.3 mm
  • Piston stroke: 20 mm
  • Max. clamping force: 160 kN
  • Max. actuating force: 70 kN
  • Max. rotational speed: 4000 1/min
  • Weight: 49 kg
Spindle type ISO 702-1
Spindle size Nr. 8
Serration 1/16" x 90°
Max. rotational speed [1/min] 4000
Max. clamping force [kN] 160
Max. actuating force [kN] 70
Stroke/jaw [mm] 5.3
Piston stroke (H) [mm] 20
Moment of inertia [kgm²] 0.63
Weight [kg] 49

Scope of delivery
Chuck, T-nuts with screws, chuck mounting screws, mounting wrench for turnable threaded ring, eye bolt, and operating manual