arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
ROTA NCO 210 A5-SV90°

ROTA NCO 210 A5-SV90°

3-jaw power chuck without through-hole

ID 856011

Availability on demand
Standard power lathe chucks without through-hole

Product features:
  • 3-jaw wedge-hook chuck
  • Spindle holder: ISO 702-1 Nr. 5
  • Jaw interface: 1/16" x 90° Nut 17H7
Technical data:
  • Stroke per jaw: 9 mm
  • Piston stroke: 27 mm
  • Max. clamping force: 95 kN
  • Max. actuating force: 42 kN
  • Max. RPM: 5000 1/min
  • Weight: 23 kg
Spindle type ISO 702-1
Spindle size Nr. 5
Serration 1/16" x 90°
Max. rotational speed [1/min] 5000
Max. clamping force [kN] 95
Max. actuating force [kN] 42
Stroke/jaw [mm] 9
Piston stroke (H) [mm] 27
Moment of inertia [kgm²] 0.12
Weight [kg] 23

Scope of delivery
Chuck, T-nuts or mounting screws for top jaws, chuck mounting screws and operating manual