THL-A plus 200 Z-Z
スイングアウトレバーアーム付き固定振れ止め
ID 825221
Standard steady rest
Product features:
Product features:
- Self-centering steady rest
- Hydraulic actuation
- Central lubrication
- Cylindrical rollers
- Spannbereich mit Späneschutz: 16 - 80 mm
- Spannbereich ohne Späneschutz: 8 - 80 mm
- Max. clamping force per roller: 3.5 kN
- Actuation pressure: 8 - 60 bar
- Centering accuracy: < 0.02 mm
- Repeat accuracy: < 0.005 mm
- Max. circumferential speed: 605 m/min
- Weight: 15.8 kg
Technical details
| Type of lubrication | Central lubrication |
|---|---|
| Rollers | cylindrical |
| Min. clamping Ø [mm] | 8.0 |
| Max. clamping Ø [mm] | 80.0 |
| Min. operating pressure [bar] | 8.0 |
| Max. operating pressure [bar] | 60.0 |
| Max. clamping force per roller [kN] | 3.5 |
| Centering accuracy [mm] | < 0.02 |
| Repeat accuracy [mm] | < 0.005 |
| Max. circumferential speed [m/min] | 605.0 |
| Weight [kg] | 15.8 |