THL plus 300 Z-B
Steady rests with rear cylinder
ID 825313
Standard steady rest
Product features:
Product features:
- Self-centering steady rest
- Hydraulic actuation
- Central lubrication
- Spherical rollers
- Clamping range: 12 - 152 mm
- Max. clamping force per roller: 10 kN
- Actuation pressure: 8 - 60 bar
- Centering accuracy: < 0.04 mm
- Repeat accuracy: < 0.007 mm
- Max. circumferential speed: 590 m/min
- Weight: 50 kg
Technical details
Type of lubrication | Central lubrication |
---|---|
Rollers | spherical |
Min. clamping Ø [mm] | 12 |
Max. clamping Ø [mm] | 152 |
Min. operating pressure [bar] | 8 |
Max. operating pressure [bar] | 60 |
Max. clamping force per roller [kN] | 10 |
Centering accuracy [mm] | < 0.04 |
Repeat accuracy [mm] | < 0.007 |
Max. circumferential speed [m/min] | 590 |
Weight [kg] | 50 |