MSC-PM60D 1200 x 500
MAGNOS for Grinding Applications
ID 422071
Standard magnetic clamping technology
Product features:
Product features:
- Magnetic chuck electropermanent
- Technology: Parallel pole
- Magnet type: AlNiCo
- With low residual magnetism cycle
- Dimensions: 1200 x 500 x 76 mm
- Pole orientation: Transverse
- Pole pitch: 5 + 5 mm (steel + brass)
- Max. holding force: 75 N/cm²
- Max. working temperature: 80 °C
- Weight: 304 kg
- Fixed connection with cable and open cable end
- Cable length: 5 m
- Number of channels: 1
- Connection: 4-PIN
- Electrical connection: 400 V / 460 V
- Protection class: 68
Technical details
| L [mm] | 1200.0 |
|---|---|
| B [mm] | 500.0 |
| H [mm] | 76.0 |
| Forza di serraggio max. [N/cm²] | 75.0 |
| Passo polare | 5 mm + 5 mm |
| Connessione | 4-PIN |
| Numero di canali | 1.0 |
| Tensione di alimentazione | 400 V / 460 V |
| Spessore minimo pezzo [mm] | 4.0 |
| Peso [kg] | 304.0 |
La fornitura comprende
Piano magnetico, manuale operativo e dichiarazione di conformità CE