KSC3 grip 80-190
Basic clamping vise
ID 1514207
Standard centric clamping vises
Product features:
Product features:
- With reversible grip jaws
- Nickel-plated base body
- Dimensions: 80 x 190 x 78 mm
- Jaw width: 80 mm
- Max. clamping force: 25 kN
- Max. torque: 90 Nm
- Weight: 5.5 kg
Technical details
| 虎钳的宽度 [mm] | 80.0 |
|---|---|
| 卡爪宽度 [mm] | 80.0 |
| 最大夹持力* [kN] | 25.0 |
| 最大扭矩 [Nm] | 90.0 |
| 重量 [kg] | 5.5 |
标配范围
虎钳,可翻转夹持钳口,操作手册;无扭矩扳手