arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
NSE-HT mini 88-20-V1

NSE-HT mini 88-20-V1

High-temperature clamping modules

ID 1460874

Low stock
Clamping module standard

Product features:
  • Spring-loaded system - Pneumatically opening
  • For high temperature applications
  • Turbo function
  • 1-way anti twist protection
Technical data:
  • Dimensions: Ø88 x Ø73 x 20 mm
  • Pull-down force: 0.5 kN
  • Pull-down force with turbo: 2.5 kN
  • Repeat accuracy: < 0.005 mm
  • Unlocking pressure: 6 bar
  • Weight: 1 kg
Diameter [mm] 88.0
Pull-down force [kN] 0.5
Pull-down force with turbo [kN] 2.5
Unlocking pressure [bar] 6.0
Max. actuation temperature [°C] 200.0
Repeat accuracy [mm] < 0.005
Weight [kg] 1.0

Scope of delivery
Clamping module, mounting screws, fitting screws, O-rings, cover caps, operating manual; without clamping pins, without indexing pins