arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
PAL S 119 x 75

PAL S 119 x 75

Clamping pallets without clamping devices

ID 471058

Ready for shipment from stock
Clamping pallet standard

Product features:
  • Top of customer's finishing
  • Bottom one-way clamping pins SPx 40 with indexing pin IXB V1
Technical data:
  • Dimensions: 119 x 74,8 x 16 mm
  • Material: Steel
  • Plane parallelism: 0.02 mm
  • Weight: 1.3 kg
Length [mm] 119
Width [mm] 74.8
Height H [mm] 16
Material Steel
Plane parallelism [mm] 0.02
Weight [kg] 1.3

Scope of delivery
Clamping pallets, clamping pins, indexing pins