arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SPA 40-16

SPA 40-16

Clamping pins

ID 471064

Ready for shipment from stock
Clamping pins standard

Product features:
  • Standard clamping pins
  • Centering pins
Technical data:
  • Holding force M12: 50 kN
  • Holding force M16: 75 kN
  • Material: Stainless steel
  • Weight: 0.3 kg
Holding force M12 [kN] 50
Holding force M16 [kN] 75
Material Stainless steel
Variant Centering pins
Weight [kg] 0.3

Scope of delivery
Clamping pins, mounting screw