SPC 40-K
Clamping pins
ID 1327450
Clamping pins standard
Product features:
Product features:
- Standard clamping pins
- Clamping pin
- Holding force M10: 35 kN
- Material: Stainless steel
- Weight: 0.3 kg
Technical details
Holding force M10 [kN] | 35 |
---|---|
Material | Stainless steel |
Variant | Clamping pin |
Weight [kg] | 0.3 |
Scope of delivery
Clamping pins including short fastening screw