WZS WALTER Ø12x59
Hydraulic expansion toolholder actuated by compressive force
ID 206645
Inquire now
This product can only be requested online.
WZS WALTER Ø12x59, Tool Grinding Toolholders
- WZS WALTER
- Hydraulic expansion toolholder actuated by compressive force
- Clamping diameter D1: 12 mm
- Projecting length L1: 59 mm
- Run-out accuracy: < 0.003 mm at 2.5 x D
Technical details
Technology | Hydraulic expansion toolholder actuated by compressive force |
---|---|
Series | WZS WALTER |
Clamping diameter D1 | 12 mm |
D2 [mm] | 36.5 |
D3 [mm] | 45 |
D6 [mm] | 21.5 |
L2 [mm] | 50 |
L4 [mm] | 33 |
L5 [mm] | 46 |
L10 [mm] | 5.5 |
L11 [mm] | 25.6 |
G | M8x1 |
Weight [kg] | 1.6 |
Actuation adapter for a power operated tool grinding toolholder SK 50 is available as an accessory (ID 206640)
Version
Hydraulic expansion toolholder mounting Ø 70 mm
Power-actuated clamping
Run-out accuracy
< 0.003 mm at 2.5 x D
Tool shank quality
h7
Intermediate sleeves
Additional shank diameters can be clamped using intermediate sleeves
Individual
Additional sizes and customized designs are available upon request
Special interfaces can also be manufactured on request.