RST-D 60-8
ID 315502
- 扭矩: 3.1 Nm
技术细节
| 旋转角度 [°] | 45.0 |
|---|---|
| 节距 | 8.0 |
| 旋转方向 | 在两侧 |
| 扭矩 [Nm] | 3.1 |
| 重量 [kg] | 1.0 |
| IP 防护等级 | 50 |
| 锁定时间 [s] | 0.1 |
| 解锁时间 [s] | 0.1 |
| 最低环境温度 [°C] | 5.0 |
| 最高环境温度 [°C] | 60.0 |
| 最小工作压力 [bar] | 4.0 |
| 最大工作压力 [bar] | 8.0 |
| 额定工作压力 [bar] | 6.0 |
| 每双行程的气缸容量 [cm³] | 11.0 |
| 重复精度 [°] | 0.09 |
| 周期回转环 [mm] | 0.02 |
| 轴向偏转周期环 [mm] | 0.02 |
| 平行周期环 [mm] | 0.04 |
| 液压减振器数量 | 2.0 |
| 长度 X [mm] | 93.0 |
| 宽度 Y [mm] | 70.0 |
| 高度 Z [mm] | 54.0 |
| 力矩 My max. [Nm] | 18.0 |
| 力矩 Mz max. [Nm] | 15.0 |
| 最大轴向力 Fz max。 [N] | 1950.0 |
| 最大径向力 Fr max。 [N] | 1000.0 |
Dimensions and maximum loads
回转时间
Dimensions and maximum loads
The indicated moments and forces are statical values and may appear simultaneously. Throttling has to be done for ensuring that the rotary movement takes place without impact or bouncing. Otherwise the service life reduces.
回转时间
- X 轴:
- Swiveling time
- Y 轴:
- Mass moment of inertia
- X 轴顶部:
- Cycles per hour
General notes about the series
Repeat accuracy
is defined as a distribution of the end Position for 100 consecutive strokes.
Drive ring
The position of the drive ring is always drawn in basic position. From here, the ring turns clockwise or anti-clockwise.
Swiveling time
is the rotation time of pinion/flange around the nominal rotation angle. Valve switching times, hose filling times, or PLC reaction times are not included and are to be considered when cycle times are calculated.
Reference sensor
For monitoring the basic position, an inductive sensor can be attached, which will be actuated every 360°. It can be used for reference run or for checking if the control unit has counted correctly.
Swivel time depends on the payload
The shown diagrams are valid for nominal rotation angles, for the use with vertical swivel axis, or for centrical payloads with horizontal swivel axes, and at an operating pressure of 6 bar. The diagrams show the expected swivel time, and allows cycle per hour depending on the mass moments of inertia. The swiveling times need to be adjusted by using throttle valves, otherwise the life time could be reduced. We will be happy to help you designing other applications.
Total cycle time
The total cycle time consists of the swiveling time per cycle together with other required time intervals. See the operating manual for the exact calculation of the total cycle time.
Housing material
Aluminum alloy, anodized
Actuation
pneumatic, with filtered compressed air as per ISO 8573-1:2010 [7:4:4].
Operating principle
Rack and pinion principle with back stroke freewheel
Scope of delivery
Centering elements, safety information (product-specific instructions available online)
Warranty
24 months
Service life characteristics
on request